Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all PremSet
Schneider Electric P7MM06S00000000000 Image

P7MM06S00000000000

Schneider Electric P7MM06S00000000000 Image
P7MM06S00000000000

Premset M06S Solid-insulated earth-screened metering unit 630A

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Premset
    technology type
    Vaccum SSIS switchgear
    device short name
    M06S
    product or component type
    Meter
    internal arc protection
    25 kA 1 s
    network type
    AC
    electrical connection
    Busbar connection
    Cable
    cable connection
    1 x 240 mm² per phase (bottom)
    1 x 240 mm² per phase (top)
    Complementary
    Rated frequency (fr)
    50/60 Hz
    Rated voltage (Ur)
    17.5 kV
    Rated normal current (Ir)
    630 A
    bus rated current
    630 A
    1250 A
    Environment
    product weight
    250 kg
    height
    1350 mm (no LV cabinet and 500 mm cable height)
    1550 mm (no LV cabinet and 700 mm cable height)
    1995 mm (LV cabinet type C)
    2250 mm (LV cabinet type C max)
    width
    375 mm
    depth
    1135 mm front:
    1208 mm rear:
    standards
    IEC 62271-1
    ambient air temperature for operation
    -25...40 °C
    ambient air temperature for storage
    -40...70 °C
    IP degree of protection
    IP3x
    vibration resistance
    0.33 gn horizontal class 2
    0.33 gn vertical class 2
    operating altitude
    <= 3000 m
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Premset catalogue 17.5kV Compact modular vacuum switchgear SSIS (Version 3.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for P7MM06S00000000000: Premset M06S Solid-insulated earth-screened metering unit 630A (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /