Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all PremSet
Schneider Electric P7MI06T00000000000 Image

P7MI06T00000000000

Schneider Electric P7MI06T00000000000 Image
P7MI06T00000000000

Premset I06T Disconnecting switch with lever-operated CIT mechanism 630A

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Premset
    technology type
    Vaccum SSIS switchgear
    device short name
    I06T
    product or component type
    Disconnect Switch
    internal arc protection
    25 kA 1 s
    network type
    AC
    electrical connection
    Cable
    Busbar connection
    cable connection
    1 x 240 mm² per phase (single core)
    1 x 240 mm² per phase (three core)
    2 x 240 mm² per phase (single core)
    cable entry
    Bottom entry at front
    Top entry at rear
    Bottom entry at rear
    Complementary
    Rated frequency (fr)
    50/60 Hz
    Rated voltage (Ur)
    17.5 kV
    Rated normal current (Ir)
    630 A
    bus rated current
    630 A
    1250 A
    type of operator
    CIT
    CB mechanical durability
    1000 cycles M1 switch/CB
    1000 cycles M0 earthing switch
    CB electrical endurance class
    E3 100 cycles switch and CB
    E3 5 cycles switch
    E2 5 cycles earthing switch
    Environment
    product weight
    200 kg
    width
    375 mm
    depth
    Front: 1135 mm
    Rear: 1208 mm
    standards
    IEC 62271-103
    IEC 62271-102
    ambient air temperature for operation
    -25...40 °C
    ambient air temperature for storage
    -40...70 °C
    IP degree of protection
    IP3x
    vibration resistance
    0.33 gn horizontal class 2
    0.33 gn vertical class 2
    operating altitude
    <= 3000 m
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Premset catalogue 17.5kV Compact modular vacuum switchgear SSIS (Version 3.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for P7MI06T00000000000: Premset I06T Disconnecting switch with lever-operated CIT mechanism 630A (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /