Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric P7MG12000000000000 Image

View all PremSet

P7MG12000000000000

Schneider Electric P7MG12000000000000 Image
View all PremSet
P7MG12000000000000

Premset G12 Solid-insulated earth-screened bus riser 1250A

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Premset
    device short name
    G12
    product or component type
    Bus riser cubicle
    technology type
    Vaccum SSIS switchgear
    network type
    AC
    network frequency
    50/60 Hz
    rated voltage
    17.5 kV
    [Ui] rated insulation voltage
    20 kV at 50 Hz (1 min)
    28 kV at 50 Hz (1 min)
    38 kV at 50 Hz (1 min)
    42 kV at 50 Hz (1 min)
    [Uimp] rated impulse withstand voltage
    95 kV peak
    bus rated current
    1250 A
    [In] rated current
    1250 A
    [Icw] rated short-time withstand current
    25 kA for 3 s
    name of test
    Internal arc class AFLR
    controlled fluid
    Exhaust gas bottom
    Exhaust gas top
    integral instant protection
    25 kA 1 s
    electrical connection
    Busbar connection
    product weight
    100 kg
    height
    No LV cabinet and 500 mm cable height : 1350 mm
    No LV cabinet and 700 mm cable height : 1550 mm
    LV cabinet type C : 1995 mm
    LV cabinet type C max : 2250 mm
    width
    375 mm
    depth
    Front : 1135 mm
    Rear : 1208 mm
    standards
    IEC 62271-1
    Environment
    ambient air temperature for operation
    -25...40 °C
    ambient air temperature for storage
    -40...70 °C
    IP degree of protection
    IP3x
    vibration resistance
    0.33 gn horizontal class 2
    0.33 gn vertical class 2
    operating altitude
    <= 3000 m
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Premset catalogue 17.5kV Compact modular vacuum switchgear SSIS (Version 3.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /