Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric P7MD12H00000000000 Image

View all PremSet

P7MD12H00000000000

Schneider Electric P7MD12H00000000000 Image
View all PremSet
P7MD12H00000000000

Premset D12H Disconnecting Cir.Breaker with stored-energy OCO mechanism 1250A

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Premset
    device short name
    D12H
    product or component type
    Disconnecting circuit breaker
    width
    750 mm
    technology type
    Vaccum SSIS switchgear
    Loss of service continuity category 50 operations
    internal arc protection
    25 kA 1 s
    network type
    AC
    network frequency
    50/60 Hz
    [Ur] Rated voltage
    17.5 kV
    [Ir] Rated current
    1250 A
    [Ik] Short time withstand current
    25 kA 3 s
    [Ud] Insulation voltage power frequency
    28 kV 50 Hz 1 min (rms)
    38 kV 50 Hz 1 min (rms)
    20 kV 50 Hz 1 min (rms)
    42 kV 50 Hz 1 min (rms)
    [Up] Insulation voltage lightning impulse withstand
    95 kV peak
    cable connection
    1 x 240 mm² per phase (single core)
    1 x 240 mm² per phase (three core)
    2 x 240 mm² per phase (single core)
    CB mechanical durability
    M2 - 10000 cyclesoperation cycles switch/CB
    M0 - 1000 cyclesoperation cycles earthing switch
    CB electrical endurance class
    E2 5 cycles earthing switch
    E2 25 kA reclosing duty switch/CB
    Complementary
    electrical connection
    Busbar connection
    Cable
    cable entry
    Bottom entry front
    Top entry rear
    Bottom entry rear
    bus rated current
    1250 A
    type of operator
    OCO
    CB rated switching sequence
    O - 0.3 sec - CO - 15 sec - CO
    CB rated interrupted current
    10 A class class C2 - line charging
    25 A class class C2 - cable charging
    0 A class class BC2 - single capacitor bank
    product weight
    500 kg
    height
    1350 mm no LV cabinet and 500 mm cable height
    1550 mm no LV cabinet and 700 mm cable height
    1995 mm LV cabinet type C
    2250 mm LV cabinet type C max
    depth
    1135 mm front
    1208 mm rear
    Environment
    standards
    IEC 62271-100
    IEC 62271-102
    ambient air temperature for operation
    -25...40 °C
    ambient air temperature for storage
    -40...70 °C
    IP degree of protection
    IP3x
    vibration resistance
    0.33 gn horizontal class 2
    0.33 gn vertical class 2
    operating altitude
    <= 3000 m
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.