Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all PremSet
Schneider Electric P7MD06N00000000000 Image

P7MD06N00000000000

Schneider Electric P7MD06N00000000000 Image
P7MD06N00000000000

Premset D06N Disconnecting circuit breaker with latching CI1 mechanism

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Premset
    technology type
    Vaccum SSIS switchgear
    Loss of service continuity category 30 operations
    device short name
    D06N
    product or component type
    Disconnecting circuit breaker
    internal arc protection
    25 kA 1 s
    network type
    AC
    Rated frequency (fr)
    50/60 Hz
    service voltage (Us)
    17.5 kV
    rated voltage (Ur)
    630 A
    Primary voltage transformer
    1 x 240 mm² per phase (single core)
    1 x 240 mm² per phase (three core)
    2 x 240 mm² per phase (single core)
    Secondary voltage transformer
    Bottom entry at front
    Top entry at rear
    Bottom entry at rear
    bus rated current
    630 A
    1250 A
    type of operator
    CI1
    Complementary
    Secondary current transformer
    Busbar connection
    Cable
    CB installation
    CO - 15 sec - CO
    CB charging time
    1000 cycles M0 earthing switch
    2000 cycles M1 switch/CB
    CB maximum breaking time
    E2 5 cycles earthing switch
    E2 25 kA switch/CB
    CB closing response time
    Line charging: 10 A class C2
    Cable charging: 25 A class C2
    standards
    IEC 62271-100
    IEC 62271-102
    ambient air temperature for storage
    -40...70 °C
    Environment
    ambient air temperature for operation
    -25...40 °C
    wiring duct
    IP3x
    vibration resistance
    0.33 gn horizontal class 2
    0.33 gn vertical class 2
    operating altitude
    <= 3000 m
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Premset catalogue 17.5kV Compact modular vacuum switchgear SSIS (Version 3.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /