Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all PremSet
Schneider Electric P7MD06H00000000000 Image

P7MD06H00000000000

Schneider Electric P7MD06H00000000000 Image
P7MD06H00000000000

Premset D06H Disconnecting circuit breaker with stored-energy OCO mechanism 630A

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Premset
    technology type
    Vaccum SSIS switchgear
    Loss of service continuity category 50 operations
    device short name
    D06H
    product or component type
    Disconnecting circuit breaker
    internal arc protection
    25 kA 1 s
    network type
    AC
    electrical connection
    Cable
    Busbar connection
    cable connection
    1 x 240 mm² per phase (single core)
    1 x 240 mm² per phase (three core)
    2 x 240 mm² per phase (single core)
    cable entry
    Bottom entry at front
    Top entry at rear
    Bottom entry at rear
    Complementary
    Rated frequency (fr)
    50/60 Hz
    Rated voltage (Ur)
    17.5 kV
    Rated normal current (Ir)
    630 A
    bus rated current
    630 A
    1250 A
    type of operator
    OCO
    CB rated switching sequence
    O - 0.3 sec - CO - 15 sec - CO
    CB mechanical durability
    10000.0 cycles M2 switch/CB
    1000.0 cycles M0 earthing switch
    CB electrical endurance class
    E2 25 kA reclosing duty switch/CB
    E2 5 cycles earthing switch
    CB rated interrupted current
    10 A class C2 line charging:
    25 A class C2 cable charging:
    0 A class BC2 single capacitor bank:
    Environment
    standards
    IEC 62271-100
    IEC 62271-102
    ambient air temperature for operation
    -25…40 °C
    ambient air temperature for storage
    -40…70 °C
    IP degree of protection
    IP3x
    vibration resistance
    0.33 gn horizontal class 2
    0.33 gn vertical class 2
    operating altitude
    <= 3000 m
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Premset catalogue 17.5kV Compact modular vacuum switchgear SSIS (Version 3.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /