Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric P7MD02N00000000000 Image

View all PremSet

P7MD02N00000000000

Schneider Electric P7MD02N00000000000 Image
View all PremSet
P7MD02N00000000000

Premset D02N Disconnecting Cir.Breaker with latching CI1 mechanism 200A

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Premset
    device short name
    D02N
    product or component type
    Disconnecting circuit breaker
    width
    375 mm
    technology type
    Vaccum SSIS switchgear
    Loss of service continuity category 5 operations
    internal arc protection
    25 kA 1 s
    network type
    AC
    network frequency
    50/60 Hz
    [Ur] Rated voltage
    17.5 kV
    [Ir] Rated current
    200 A
    [Ik] Short time withstand current
    25 kA 3 s
    [Ud] Insulation voltage power frequency
    28 kV 50 Hz 1 min (rms)
    38 kV 50 Hz 1 min (rms)
    20 kV 50 Hz 1 min (rms)
    42 kV 50 Hz 1 min (rms)
    [Up] Insulation voltage lightning impulse withstand
    95 kV peak
    cable connection
    1 x 240 mm² per phase (single core)
    1 x 240 mm² per phase (three core)
    2 x 240 mm² per phase (single core)
    CB mechanical durability
    M0 - 1000 cyclesoperation cycles earthing switch
    M1 - 2000 cyclesoperation cycles switch/CB
    CB electrical endurance class
    E2 5 cycles earthing switch
    E2 25 kA switch/CB
    Complementary
    electrical connection
    Cable
    cable entry
    Bottom entry front
    Top entry rear
    Bottom entry rear
    bus rated current
    630 A
    1250 A
    type of operator
    CI1
    CB rated switching sequence
    CO - 15 sec - CO
    CB rated interrupted current
    10 A class class C2 - line charging
    25 A class class C2 - cable charging
    product weight
    200 kg
    height
    1350 mm no LV cabinet and 500 mm cable height
    1550 mm no LV cabinet and 700 mm cable height
    1995 mm LV cabinet type C
    2250 mm LV cabinet type C max
    depth
    1135 mm front
    1208 mm rear
    Environment
    standards
    IEC 62271-100
    IEC 62271-102
    ambient air temperature for operation
    -25...40 °C
    ambient air temperature for storage
    -40...70 °C
    IP degree of protection
    IP3x
    vibration resistance
    0.33 gn horizontal class 2
    0.33 gn vertical class 2
    operating altitude
    <= 3000 m
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.