Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SurgeArrest Home/Office
Schneider Electric P6-IN Image

P6-IN

Schneider Electric P6-IN Image
P6-IN

APC Essential Surge Protector 6 Outlets, 230V, Universal Sockets

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Essential Surge Protector 6 Outlets, 230V, Universal Sockets
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Number of Outlets
    6
    Receptacle Style
    Universal
    Input
    Input Frequency
    50/60 Hz
    Input Connections
    India 3-pin 6A
    Cord Length
    1.52 meters
    Surge Protection and Filtering
    Surge energy rating
    300 Joules
    Peak Current Common Mode
    6.5 kA
    Physical
    Net Weight
    0.56 kg
    Maximum Height
    37.0 mm
    Maximum Width
    62.0 mm
    Maximum Depth
    390.0 mm
    Shipping Weight
    0.7 kg
    Shipping Height
    46.0 mm
    Shipping Width
    160.0 mm
    Shipping Depth
    487.0 mm
    Master Carton Units
    10.0
    Master Carton Weight
    10.0 kg
    SCC Codes
    2073130431750 4
    Color
    White
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-900 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-3000 meters
    Conformance
    Standard warranty
    Limited Lifetime Warranty
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Surge Arrest Range Brochure (Version 1)
    Date 12/11/18
    Size 107 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /