Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SurgeArrest Essential
Schneider Electric P5B-SA Image

P5B-SA

Schneider Electric P5B-SA Image
P5B-SA

APC Essential SurgeArrest 5 outlets 230V South Africa

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Essential SurgeArrest 5 outlets 230V South Africa
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    South Africa
    Output
    Number of Outlets
    5
    Receptacle Style
    India/South Africa
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz
    Input Connections
    Indian/South African BS 546A
    Maximum Line Current per phase
    13.0 A
    Cord Length
    1.83 meters
    Maximum Input Current
    16 A
    Surge Protection and Filtering
    Surge energy rating
    960 Joules
    eP Joule Rating
    1060 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    30.0 dB
    Peak Current Normal Mode
    13 kA
    Peak Current Common Mode
    13.0 kA
    Let Through Voltage Rating
    900
    Physical
    Net Weight
    0.7 kg
    Maximum Height
    451.0 mm
    Maximum Width
    83.0 mm
    Maximum Depth
    45.0 mm
    Shipping Weight
    0.74 kg
    Shipping Height
    458.0 mm
    Shipping Width
    140.0 mm
    Shipping Depth
    64.0 mm
    Master Carton Units
    12.0
    Master Carton Dimensions (Length x Width x Height)
    18.5 x 14 x 11.5 inches
    Master Carton Weight
    20.0 lbs
    SCC Codes
    1073130423873 4
    Color
    Charcoal
    Units per Pallet
    192.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-15000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Standard warranty
    Lifetime
    UL 1449 TVSS Rating
    --
  • Documents

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    SurgeArrest Essential 200-240 V (Manual) (Version 0)
    Brochure
    Date
    Size
    Add to My Documents
    SurgeArrest Essential Specification Sheet (South Africa) (Version 0)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Personal Surge Protectors (Version 1)
    Date 1/28/19
    Size 776.8 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Personal Surge Protectors (Version 1)
    Date 1/28/19
    Size 602.2 KB
    Date 1/28/19
    Size 147.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /