Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SurgeArrest Essential
Schneider Electric P5-VN Image

P5-VN

Schneider Electric P5-VN Image
P5-VN

APC Personal SurgeArrest 5 outlet 230V VN/TH/PH

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Personal SurgeArrest 5 outlet 230V VN/TH/PH
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Philippines , Thailand , Viet Nam
    Output
    Number of Outlets
    5
    Receptacle Style
    Universal
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    47 - 63 Hz
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Maximum Input Current
    10 A
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    40.0 dB
    Peak Current Normal Mode
    20 kA
    Peak Current Common Mode
    19.5 kA
    NM Surge Response Time (ns)
    1.0 NS
    Data Line Protection
    --
    Data Lines Protected
    (multi-line only)
    --
    Physical
    Net Weight
    0.73 kg
    Maximum Height
    42.0 mm
    Maximum Width
    363.0 mm
    Maximum Depth
    178.0 mm
    Shipping Weight
    0.84 kg
    Shipping Height
    1245.0 mm
    Shipping Width
    363.0 mm
    Shipping Depth
    178.0 mm
    Master Carton Units
    12.0
    Master Carton Dimensions (Length x Width x Height)
    15 x 14 x 16 inches
    Master Carton Weight
    12.5 kg
    SCC Codes
    1073130429217 0
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Storage Temperature
    -40 - 85 °C
    Storage Relative Humidity
    0 - 95 %
    Conformance
    Standard warranty
    10 years repair or replace
    Equipment protection policy
    No EPP for ASEAN
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Addendum SurgeArrest (Version 1)
    Date 11/28/11
    Size 471.6 KB
    SurgeArrest Essential P5-VN/P5T-VN (Version 1)
    Date 11/22/11
    Size 125.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /