Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SurgeArrest Essential
Schneider Electric P4E-TH Image

P4E-TH

Schneider Electric P4E-TH Image
P4E-TH

APC Essential Surgearrest 4 outlet 230V VN/TH/PH

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Essential Surgearrest 4 outlet 230V VN/TH/PH
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Philippines , Thailand , Viet Nam
    Output
    Number of Outlets
    4
    Receptacle Style
    Universal
    Input
    Input Frequency
    50/60 Hz
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Maximum Input Current
    10 A
    Surge Protection and Filtering
    Surge energy rating
    600 Joules
    Peak Current Normal Mode
    15 kA
    Peak Current Common Mode
    15.0 kA
    NM Surge Response Time (ns)
    1.0 NS
    Physical
    Net Weight
    0.4 kg
    Maximum Height
    38.0 mm
    Maximum Width
    49.0 mm
    Maximum Depth
    270.0 mm
    Shipping Weight
    0.52 kg
    Shipping Height
    40.0 mm
    Shipping Width
    155.0 mm
    Shipping Depth
    370.0 mm
    Master Carton Units
    12.0
    Master Carton Dimensions (Length x Width x Height)
    15 x 12 x 13 inches
    Master Carton Weight
    6.5 kg
    SCC Codes
    1073130429219 4
    Color
    White
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Conformance
    Standard warranty
    10 years repair or replace
    Equipment protection policy
    No EPP for ASEAN
    Sustainable Offer Status
    RoHS
    Compliant
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /