Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Essential SurgeArrest, 3 Outlets, 3 USB Charging Ports, 100-125V

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Essential SurgeArrest, 3 Outlets, 3 USB Charging Ports, 100-125V
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Number of Outlets
    3
    Receptacle Style
    Japanese 2-pin
    Input
    Input Power
    1500 W
    Input Frequency
    50/60 Hz
    Input Connections
    Japanese 2-pin
    Cord Length
    2 meters
    Surge Protection and Filtering
    Surge energy rating
    540 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    40.0 dB
    Peak Current Normal Mode
    36 kA
    Let Through Voltage Rating
    400
    Physical
    Net Weight
    0.44 kg
    Maximum Height
    36.0 mm
    Maximum Width
    132.0 mm
    Maximum Depth
    132.0 mm
    Shipping Weight
    0.5 kg
    Shipping Height
    75.0 mm
    Shipping Width
    140.0 mm
    Shipping Depth
    155.0 mm
    Master Carton Units
    10.0
    Master Carton Dimensions (Length x Width x Height)
    15.75 x 11.25 x 6.87 inches
    Master Carton Weight
    6.19 kg
    SCC Codes
    1073130432181 8
    Color
    White
    Units per Pallet
    800.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 90 %
    Operating Elevation
    0-900 meters
    Storage Temperature
    -5 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-4500 meters
    Conformance
    Approvals
    PSE
    Standard warranty
    2 year (manufacturer's defect)
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.