Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Essential SurgeArrest 1 Outlet Wall Mount with Dual USB Ports (5V/2.4A), 230V Australia

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Essential SurgeArrest 1 Outlet Wall Mount with Dual USB Ports (5V/2.4A), 230V Australia
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Australia , New Zealand
    Output
    Number of Outlets
    1
    Receptacle Style
    Australia/New Zealand
    Input
    Nominal Input Voltage
    240V
    Input Power
    2400 W
    Input Frequency
    50 Hz
    Input Connections
    Australian/Chinese
    Maximum Line Current per phase
    10.0 A
    Maximum Input Current
    10 A
    Surge Protection and Filtering
    Surge energy rating
    306 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    40.0 dB
    Peak Current Normal Mode
    12 kA
    NM Surge Response Time (ns)
    1.0 NS
    Data Line Protection
    --
    Data Lines Protected
    (multi-line only)
    --
    Physical
    Net Weight
    0.12 kg
    Maximum Height
    113.0 mm
    Maximum Width
    58.0 mm
    Maximum Depth
    60.0 mm
    Shipping Weight
    0.19 kg
    Shipping Height
    177.0 mm
    Shipping Width
    112.0 mm
    Shipping Depth
    65.0 mm
    Master Carton Units
    12.0
    Master Carton Dimensions (Length x Width x Height)
    14.76 x 12.01 x 5.51 inches
    Master Carton Weight
    2.3 kg
    SCC Codes
    1073130433716 1
    Color
    White
    Units per Pallet
    648.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -5 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    RCM , SAA
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : 75000 AUD
    UL 1449 TVSS Rating
    500
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    SurgeArrest Essential P1U2-AZ-02/P66-AZ/P86VN-AZ (Version 3)
    Certificate
    Date
    Size
    Add to My Documents
    APC Essential SurgeArrest 1 Outlet Wall Mount with Dual USB Ports (5V/2.4A), 230V Australia (Version 0)
    APC Essential SurgeArrest 1 Outlet Wall Mount with Dual USB Ports (5V/2.4A), 230V Australia (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.