Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Essential SurgeArrest 1 outlet with Phone Protection 230V Russia

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Essential SurgeArrest 1 outlet with Phone Protection 230V Russia
    Includes
    1.8 Meter Tel cable (2) , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Armenia , Azerbaijan , Belarus , Georgia , Kazakhstan , Moldova, Republic Of , Mongolia , Russian Federation , Tajikistan , Turkmenistan , Ukraine , Uzbekistan
    Output
    Number of Outlets
    1
    Receptacle Style
    CEE 7 Schuko
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz
    Input Connections
    Schuko CEE 7/7P
    Maximum Line Current per phase
    16.0 A
    Surge Protection and Filtering
    Surge energy rating
    960 Joules
    eP Joule Rating
    1060 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    20.0 dB
    Peak Current Normal Mode
    13 kA
    Peak Current Common Mode
    13.0 kA
    Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-11 connector)
    Let Through Voltage Rating
    900
    Physical
    Net Weight
    0.1 kg
    Maximum Height
    94.0 mm
    Maximum Width
    70.0 mm
    Maximum Depth
    76.0 mm
    Shipping Weight
    0.1 kg
    Shipping Height
    114.0 mm
    Shipping Width
    89.0 mm
    Shipping Depth
    83.0 mm
    Master Carton Units
    12.0
    Master Carton Weight
    3.0 lbs
    SCC Codes
    10731304 0
    Color
    Charcoal
    Units per Pallet
    648.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-15000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    CE , GOST
    Standard warranty
    5 year repair or replace
  • Documents and Downloads

    Language
    • English
    • Turkish
    User guide
    Date
    Size
    Add to My Documents
    Essential Surge Protector P1 Series 240 V - Turkey (Version 0)
    Essential Surge Protector P1 Series 230 V (Version 2)
    Certificate
    Date
    Size
    Add to My Documents
    CE DOC for Surge P1/5/6/8 (Version 0)
    Date 11/20/18
    Size 106.6 KB
    EAC Certificate for Surge Arrest (Version 0)
    Date 11/26/18
    Size 638.3 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Personal Surge Protectors (Version 1)
    Date 1/28/19
    Size 776.8 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Personal Surge Protectors (Version 1)
    Date 1/28/19
    Size 147.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /