Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Essential Surge Protector 10 Outlets, 230V, China standard with USB charging module

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Essential Surge Protector 10 Outlets, 230V, China standard with USB charging module
    Includes
    USB Power Adapter
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Number of Outlets
    11
    Receptacle Style
    Chinese outlet
    Input
    Nominal Input Voltage
    220V
    Input Frequency
    50 Hz
    Input Connections
    Australian/Chinese
    Maximum Input Current
    10 A
    Surge Protection and Filtering
    Surge energy rating
    600 Joules
    Peak Current Normal Mode
    10 kA
    NM Surge Response Time (ns)
    50.0 NS
    Let Through Voltage Rating
    900
    Physical
    Net Weight
    0.56 kg
    Maximum Height
    40.0 mm
    Maximum Width
    56.0 mm
    Maximum Depth
    374.0 mm
    Shipping Weight
    0.58 kg
    Shipping Height
    44.0 mm
    Shipping Width
    144.0 mm
    Shipping Depth
    459.0 mm
    SCC Codes
    1073130429470 9
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Conformance
    Approvals
    CCC
    Standard warranty
    3 years repair or replace
  • Documents and Downloads

    Language
    • English
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    Personal SurgeArrest(浪涌保护插座) P6U-CN/P10U-CN (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    CROHS - Toxic Substance Content (Version 0)
    Date 11/25/18
    Size 288.7 KB
    CROHS - 有毒物质含量 (Version 0)
    Date 11/25/18
    Size 288.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /