Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SurgeArrest Home/Office
Schneider Electric P10G-CN Image

P10G-CN

Schneider Electric P10G-CN Image
P10G-CN

APC Surge Protector with Master/Slave Control, Energy Saving and Cord Management

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Surge Protector with Master/Slave Control, Energy Saving and Cord Management
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Number of Outlets
    10
    Receptacle Style
    Chinese outlet
    Input
    Nominal Input Voltage
    220V
    Input Frequency
    50 Hz
    Input Connections
    Australian/Chinese
    Maximum Input Current
    10 A
    Surge Protection and Filtering
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    40.0 dB
    Peak Current Common Mode
    30.0 kA
    NM Surge Response Time (ns)
    1.0 NS
    Physical
    Net Weight
    0.8 kg
    Maximum Height
    34.0 mm
    Maximum Width
    94.0 mm
    Maximum Depth
    364.0 mm
    Shipping Weight
    0.94 kg
    Shipping Height
    45.0 mm
    Shipping Width
    217.0 mm
    Shipping Depth
    484.0 mm
    Master Carton Units
    1.0
    Master Carton Dimensions (Length x Width x Height)
    22 x 13 x 16 inches
    Master Carton Weight
    12.35 kg
    SCC Codes
    1073130430414 9
    Color
    White
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-900 meters
    Storage Temperature
    -5 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-4500 meters
    Conformance
    Approvals
    CCC
    Standard warranty
    3 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • Chinese
    User guide
    Date
    Size
    Add to My Documents
    APC 防浪涌电源保护插座 护卫之星 (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /