Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SurgeArrest Home/Office
Schneider Electric P10FG-IN Image

P10FG-IN

Schneider Electric P10FG-IN Image
P10FG-IN

APC Surge Protector 10 Outlets with Master/Slave Control, Energy Saving and Noise Filter

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    The Power-Saving SurgeArrest not only safeguards your equipment from damaging power transients, it also helps lower your electric bill. "Master/Controlled" outlets are designed to detect when your computer is asleep where it then automatically powers "off" connected peripherals to prevent wasteful power consumption.
    Model Name
    APC Surge Protector 10 Outlets with Master/Slave Control, Energy Saving and Noise Filter
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Number of Outlets
    10
    Receptacle Style
    Universal
    Input
    Input Frequency
    50/60 Hz
    Input Connections
    India 3-pin 6A
    Cord Length
    1.52 meters
    Surge Protection and Filtering
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    40.0 dB
    Peak Current Common Mode
    30.0 kA
    NM Surge Response Time (ns)
    1.0 NS
    Physical
    Net Weight
    0.89 kg
    Maximum Height
    37.0 mm
    Maximum Width
    120.0 mm
    Maximum Depth
    395.0 mm
    Shipping Weight
    1.05 kg
    Shipping Height
    44.0 mm
    Shipping Width
    22.0 mm
    Shipping Depth
    492.0 mm
    Master Carton Units
    10.0
    Master Carton Dimensions (Length x Width x Height)
    2 x 2 x 1 inches
    Master Carton Weight
    13.5 kg
    Color
    White
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-900 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-4500 meters
    Conformance
    Standard warranty
    Limited Lifetime Warranty
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Surge Arrest Range Brochure (Version 1)
    Date 12/11/18
    Size 107 KB
    User guide
    Date
    Size
    Add to My Documents
    SurgeArrest P10FG-IN/P6FG-IN (Version 1)
    Date 11/27/18
    Size 95.7 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    SurgeArrest P6FG-IN/P10FG-IN Setup guide (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /