Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Quick Signal
Schneider Electric OVA51015E Image

OVA51015E

Green premium brand logo
Schneider Electric OVA51015E Image
OVA51015E
Green premium brand logo

battery - 4.8 V - 1.5 Ah - Ni-Cd

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product or component type
    Battery
    device application
    Lighting
    number of cells
    4
    body type
    Sealed
    Complementary
    range compatibility
    Quick Signal emergency exit sign
    Click Signal emergency exit sign
    product compatibility
    Quick signal 3 h
    battery capacity
    1.5 Ah at 4.8 V, Ni-Cd (Nickel-Cadmium)
    battery size
    KRMT 23/43
    diameter
    23 mm
    length
    86 mm
    height
    45 mm
    width
    23 mm
    net weight
    0.2 kg
    Environment
    ambient air temperature for operation
    -10…50 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Dardo Plus system & luminaire catalogue (Version 5.1)
    Dardo Plus (Version 1.0)
    Date 6/16/16
    Size 5.9 MB
    Luminaires, conversion kits, lamps (Version 3.2)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /