Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Top 4
Schneider Electric OVA50358E Image

OVA50358E

Green premium brand logo
Schneider Electric OVA50358E Image
OVA50358E
Green premium brand logo

charger 12/24V for portable Lamps

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Charger
    device application
    Lighting
    Complementary
    [Ue] rated operational voltage
    230 V 50 Hz
    height
    65 mm
    width
    95 mm
    depth
    100 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Slovak
    • Spanish
    • Slovenian
    • French
    • Serbian
    • Hungarian
    • Portuguese
    • Greek
    • Russian
    • Czech
    • Croatian
    • Polish
    • Romanian
    • German
    • Bulgarian
    Catalogue
    Date
    Size
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.2)
    User guide
    Date
    Size
    Add to My Documents
    Top IP40 - Toplux IP55 user manual (Version 0)
    Charger 12 V for portable lamps user manual (Version 0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /