Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Astro Guida
Schneider Electric OVA50356E Image

OVA50356E

Green premium brand logo
Schneider Electric OVA50356E Image
OVA50356E
Green premium brand logo

Astro Guida - ceiling, hanging and electrified track kit

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product or component type
    Ceiling, hanging and electrified track kit
    accessory / separate part category
    Mounting accessory
    colour
    White
    market segment
    Small commercial
    Complementary
    range compatibility
    Astro Guida emergency exit sign
    Slim Signal emergency exit sign
    Slim Teatro emergency exit sign
    product compatibility
    Slim Signal
    Astro Guida
    material
    Plastic
    length
    205 mm
    height
    26.5 mm
    width
    32 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Slovak
    • Spanish
    • Slovenian
    • Serbian
    • Hungarian
    • Portuguese
    • Russian
    • Greek
    • Czech
    • Croatian
    • Polish
    • Italian
    • Romanian
    • German
    • Bulgarian
    Catalogue
    Date
    Size
    Add to My Documents
    Dardo Plus system & luminaire catalogue (Version 5.1)
    Dardo Plus (Version 1.0)
    Date 6/16/16
    Size 5.9 MB
    Luminaires, conversion kits, lamps (Version 3.2)
    User guide
    Date
    Size
    Add to My Documents
    Hanging kit Astro Guida user manual (Version 0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction sheet for Astro Guida suspension kit (Version 1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/13/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/13/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/13/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /