Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Luxa
Schneider Electric OVA50329E Image
Discontinued

OVA50329E

Green premium brand logo
Schneider Electric OVA50329E Image
Discontinued
OVA50329E
Green premium brand logo

Luxa - exit sign kit for Luxa 8 W - flag mounting

Show more characteristics
OVA50329EOVA50329E  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Luxa
    product or component type
    Exit sign kit
    wiring device additional information
    Pictograms provided
    Complementary
    device mounting
    Flag wall
    visibility distance
    28 m
    product compatibility
    Luxa 8 W
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /