Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Rilux
Schneider Electric OVA50325E Image

OVA50325E

Green premium brand logo
Schneider Electric OVA50325E Image
OVA50325E
Green premium brand logo

Teleur 100 - remote control

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Teleur
    aesthetic name
    Teleur 100
    product or component type
    Remote control for emergency light block
    device application
    Control
    number of batteries
    5 x 1.2 V 0.5 Ah Ni-Cd (Nickel-Cadmium)
    Complementary
    range compatibility
    Exiway Easyled emergency light fitting
    Exiway One emergency light fitting
    Rilux emergency light fitting
    Europa emergency light fitting
    Guardian emergency light fitting
    Quick Signal emergency exit sign
    Lys emergency exit sign
    Astro Guida emergency exit sign
    Slim Teatro emergency exit sign
    Slim Signal emergency exit sign
    Everdry emergency light fitting
    Exiway Plus emergency light fitting
    Exiway Class emergency light fitting
    Universal emergency light fitting
    Maxi Slim emergency exit sign
    Click Signal emergency exit sign
    [Ue] rated operational voltage
    200...230 V 50 Hz
    rated power in VA
    2.5 VA
    charging time
    24 h
    operating distance
    500 m with 1 mm² cable & 100 light blocks
    material
    PC (polycarbonate): case
    insulation
    Double insulated
    9 mm pitches
    9
    height
    102 mm
    width
    77 mm
    depth
    81 mm
    net weight
    0.3 kg
    Environment
    fire resistance
    650 °C
    standards
    UL 94 V2
    EN 60598-2-22
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Slovak
    • Spanish
    • Slovenian
    • French
    • Serbian
    • Hungarian
    • Portuguese
    • Greek
    • Russian
    • Czech
    • Croatian
    • Polish
    • Romanian
    • German
    • Bulgarian
    Catalogue
    Date
    Size
    Add to My Documents
    Exiway Easyled catalogue (Version 3.3)
    Date 2/27/18
    Size 1.9 MB
    Luminaires, conversion kits, lamps (Version 3.2)
    User guide
    Date
    Size
    Add to My Documents
    EVX power - User manual for OVA43107E, OVA43108E and OVA43109E (Version 0)
    Rapida IP42 user manual (Version 0)
    Date 10/26/09
    Size 3.5 MB
    Primalum IP42 user manual (Version 0)
    Date 10/25/09
    Size 7.3 MB
    Teleur user manual (Version 0)
    Date 6/1/08
    Size 271.6 KB
    Everlux Ferro (Version 0)
    Date 9/1/08
    Size 2.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 12/10/14
    Size 408.4 KB
    Catalogue page
    Date
    Size
    Add to My Documents
    Exiway. International catalogue. Offer for It, Sp Be and others (Version 6.1)
    Exiway Easyled. International technical leaflet. Offer for IT, SP, FR and others. (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /