Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Luxa
Schneider Electric OVA50279E Image
Discontinued

OVA50279E

Schneider Electric OVA50279E Image
Discontinued
OVA50279E

Luxa - pictogram sticker - salida - for Luxa 6/11 W

Show more characteristics
OVA50279E  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Luxa
    product or component type
    Pictogram sticker
    Complementary
    marking
    Salida
    product compatibility
    Luxa 11 W
    Luxa 6 W
    height
    116 mm
    width
    284 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /