Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Rilux
Schneider Electric OVA50237E Image

OVA50237E

Green premium brand logo
Schneider Electric OVA50237E Image
OVA50237E
Green premium brand logo

Rilux - pictogram sticker - exit - for Rilux 6 W

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Rilux
    product or component type
    Pictogram sticker
    accessory / separate part category
    Label
    market segment
    Small commercial
    Complementary
    range compatibility
    emergency light fitting
    marking
    Exit
    product compatibility
    Rilux 6 W
    height
    88 mm
    width
    240 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.2)
    End of Life Information
    Date
    Size
    Add to My Documents
    RILUX 11-18 NC (Version 1.0)
    Date 1/6/12
    Size 332.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    RILUX 11-18 NC (Version 1.0)
    Date 1/26/12
    Size 284.1 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /