Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Evx Power - con kit - standard - up to 70 W - in line - 4.5 Ah

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Evx
    aesthetic name
    Evx Power
    product or component type
    Conversion kit
    function
    Standard
    wiring device additional information
    Can be inhibited with rest mode via remote control
    Complementary
    [Ue] rated operational voltage
    230/240 V 50 Hz +/- 10 %
    rated power in VA
    6.5 VA
    battery capacity
    4.5 Ah 6 V Ni-Cd (Nickel-Cadmium) in line
    charging time
    24 h
    emergency luminous flux
    10 % of nominal flux during 25 h 14 W G5 fluorescent FHE T5
    14.7 % of nominal flux during 4 h 21 W G5 fluorescent FHE T5
    15 % of nominal flux during 3 h 28 W G5 fluorescent FHE T5
    16 % of nominal flux during 3 h 28 W G5 fluorescent T5 GE
    16.3 % of nominal flux during 5 h 16 W GR10q
    4 % of nominal flux during 3 h 30 55 W GR10q
    5.5 % of nominal flux during 3 h 40 W 2G11 fluorescent GE
    5.6 % of nominal flux during 3 h 70 W G13
    5.8 % of nominal flux during 3 h 30 58 W G13
    5.8 % of nominal flux during 4 h 36 W 2G10
    6 % of nominal flux during 5 h 24 W 2G10
    6.5 % of nominal flux during 4 h 36 W 2G11
    6.6 % of nominal flux during 3 h 54 W G5 fluorescent FHO T5
    6.6 % of nominal flux during 4 h 39 W G5 fluorescent FHO T5
    6.8 % of nominal flux during 4 h 32 W G10q
    6.8 % of nominal flux during 5 h 24 W 2G11
    7 % of nominal flux during 4 h 55 W 2G11
    7 % of nominal flux during 5 h 24 W G5 fluorescent FHO T5
    7.5 % of nominal flux during 5 h 22 W G10q
    8 % of nominal flux during 3 h 38 W GR10q
    8 % of nominal flux during 4 h 40 W 2G11
    8 % of nominal flux during 4 h 40 W 2GX13
    8 % of nominal flux during 4 h 40 W G10q
    8.1 % of nominal flux during 4 h 32 W Gx24q
    8.1 % of nominal flux during 5 h 18 W G13
    8.3 % of nominal flux during 3 h 42 W Gx24q
    8.3 % of nominal flux during 4 h 36 W G13
    8.5 % of nominal flux during 4 h 26 W G24q
    8.8 % of nominal flux during 4 h 26 W Gx24q
    8.9 % of nominal flux during 4 h 28 W GR10q
    9.4 % of nominal flux during 5 h 18 W G24q
    9.4 % of nominal flux during 5 h 18 W Gx24q
    bulb type
    Indicator LED
    ballast type
    Electromagnetic ballast
    Electronic ballast
    electrical insulation class
    Class II
    connections - terminals
    Quick-connect terminal strips
    distance between centers
    Circuit : 220 mm
    Battery : 332 mm
    height
    Circuit : 28 mm
    Battery : 35 mm
    width
    Circuit : 230 mm
    depth
    Battery : 39 mm
    Circuit : 40 mm
    product weight
    0.85 kg
    Environment
    fire resistance
    850 °C
    standards
    IEC 695-2-1
    EN 61347-2-7
    IEC 34-50
    IEC 50-11
    EN 60695-2-10
    EN 60924
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    User guide
    Date
    Size
    Add to My Documents
    EVX power - User manual for OVA43107E, OVA43108E and OVA43109E (Version 0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Declaration of conformity for OVA43109E (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.