Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Evx Power
Schneider Electric OVA43108E Image
Discontinued

OVA43108E

Green premium brand logo
Schneider Electric OVA43108E Image
Discontinued
OVA43108E
Green premium brand logo

Evx Power - con kit - standard - up to 58 W - in line - 4.5 Ah

Show more characteristics
OVA43108EOVA43108E  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Evx
    aesthetic name
    Evx Power
    product or component type
    Conversion kit
    function
    Standard
    wiring device additional information
    Can be inhibited with rest mode via remote control
    Complementary
    [Ue] rated operational voltage
    230/240 V 50 Hz +/- 10 %
    rated power in VA
    6 VA
    battery capacity
    4.5 Ah 4.8 V Ni-Cd (Nickel-Cadmium) in line
    charging time
    24 h
    emergency luminous flux
    12 % of nominal flux during 5 h 14 W G5 fluorescent T5 GE
    12.1 % of nominal flux during 20 h 14 W G5 fluorescent FHE T5
    13.8 % of nominal flux during 3 h 30 21 W G5 fluorescent FHE T5
    5.3 % of nominal flux during 3 h 30 38 W GR10q fluorescent GE
    6.1 % of nominal flux during 3 h 40 W 2G11 Philips
    6.9 % of nominal flux during 3 h 39 W G5 fluorescent FHO T5
    7 % of nominal flux during 4 h 24 W G5 fluorescent FHO T5
    12 % of nominal flux during 6 h 10 W G24q
    13 % of nominal flux during 5 h 10 W GR10q
    13.3 % of nominal flux during 6 h 9 W 2G7
    13.7 % of nominal flux during 4 h 16 W GR10q
    14.6 % of nominal flux during 5 h 13 W G24q
    16.4 % of nominal flux during 5 h 11 W 2G7
    3 % of nominal flux during 3 h 55 W GR10q
    4.7 % of nominal flux during 4 h 36 W 2G10
    4.9 % of nominal flux during 3 h 55 W 2G11
    5 % of nominal flux during 3 h 30 38 W GR10q
    5.1 % of nominal flux during 3 h 58 W G13
    5.3 % of nominal flux during 3 h 30 36 W 2G11
    5.5 % of nominal flux during 4 h 30 22 W G10q
    5.8 % of nominal flux during 4 h 24 W 2G10
    5.8 % of nominal flux during 4 h 32 W G10q
    6.3 % of nominal flux during 3 h 40 W G10q
    6.3 % of nominal flux during 4 h 24 W 2G11
    6.6 % of nominal flux during 4 h 18 W G13
    6.9 % of nominal flux during 3 h 36 W G13
    7 % of nominal flux during 3 h 40 W 2G11
    7.1 % of nominal flux during 4 h 28 W GR10q
    7.4 % of nominal flux during 3 h 42 W Gx24q
    7.8 % of nominal flux during 3 h 30 32 W Gx24q
    8 % of nominal flux during 4 h 26 W G24q
    9.4 % of nominal flux during 4 h 18 W G24q
    9.4 % of nominal flux during 4 h 18 W Gx24q
    bulb type
    Indicator LED
    ballast type
    Electromagnetic ballast
    Electronic ballast
    electrical insulation class
    Class II
    connections - terminals
    Quick-connect terminal strips
    distance between centers
    Circuit: 220 mm
    Battery: 275 mm
    height
    Circuit: 28 mm
    Battery: 35 mm
    width
    Circuit: 230 mm
    depth
    Battery: 39 mm
    Circuit: 40 mm
    net weight
    0.76 kg
    Environment
    fire resistance
    850 °C
    standards
    IEC 695-2-1
    EN 61347-2-7
    IEC 34-50
    IEC 50-11
    EN 60695-2-10
    EN 60924
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    User guide
    Date
    Size
    Add to My Documents
    EVX power - User manual for OVA43107E, OVA43108E and OVA43109E (Version 0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Declaration of conformity for OVA43108E (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /