Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Evx Ferro
Schneider Electric OVA43102E Image
Discontinued

OVA43102E

Schneider Electric OVA43102E Image
Discontinued
OVA43102E

Evx Ferro - con kit - standard - up to 18 W - in line - 2 Ah

Show more characteristics
OVA43102E  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Evx
    aesthetic name
    Evx Ferro
    product or component type
    Conversion kit
    function
    Standard
    wiring device additional information
    Can be inhibited with rest mode via remote control
    Complementary
    [Ue] rated operational voltage
    230 V 50 Hz
    rated power in VA
    5 VA
    battery capacity
    2 Ah 3.6 V Ni-Cd (Nickel-Cadmium) in line
    charging time
    24 h
    emergency luminous flux
    13 % of nominal flux during 1 h 13 W G24q
    15 % of nominal flux during 1 h 18 W G13
    18 % of nominal flux during 1 h 11 W 2G7
    19 % of nominal flux during 1 h 16 W GR10q
    20 % of nominal flux during 1 h 10 W G24q
    21 % of nominal flux during 1 h 30 9 W 2G7
    22 % of nominal flux during 1 h 30 7 W 2G7
    24 % of nominal flux during 1 h 30 5 W 2G7
    25 % of nominal flux during 1 h 10 W GR10q
    25 % of nominal flux during 1 h 13 W G5
    25 % of nominal flux during 1 h 30 8 W G5
    30 % of nominal flux during 1 h 30 4 W G5
    30 % of nominal flux during 1 h 30 6 W G5
    bulb type
    Indicator LED
    ballast type
    Electromagnetic ballast
    electrical insulation class
    Class II
    connections - terminals
    Screw terminals
    distance between centers
    Circuit: 140 mm
    Battery: 165 mm
    height
    Battery: 28 mm
    Circuit: 32.5 mm
    width
    Circuit: 157 mm
    depth
    Battery: 35 mm
    Circuit: 40.5 mm
    net weight
    0.46 kg
    Environment
    fire resistance
    850 °C
    standards
    IEC 695-2-1
    EN 61347-2-7
    IEC 34-50
    IEC 50-11
    EN 60695-2-10
    EN 60924
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Italian
    Catalogue
    Date
    Size
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.2)
    User guide
    Date
    Size
    Add to My Documents
    Everlux Ferro (Version 0)
    Date 9/1/08
    Size 2.5 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Declaration of conformity for OVA43102E (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /