Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Evx Ferro - con kit - self-test - up to 58W 3h

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Evx
    aesthetic name
    Evx Ferro
    product or component type
    Conversion kit
    device application
    Lighting
    function
    Self-test
    wiring device additional information
    Can be inhibited with rest mode via remote control
    Complementary
    [Ue] rated operational voltage
    230 V 50 Hz
    rated power in VA
    8 VA
    battery capacity
    4 Ah 7 V Ni-Cd (Nickel-Cadmium) in line
    charging time
    24 h
    emergency luminous flux
    14 % of nominal flux during 3 h 36 W T8
    bulb type
    Indicator LED
    ballast type
    Electromagnetic ballast
    electrical insulation class
    Class II
    connections - terminals
    Screw terminals
    device connection
    Connection to remote switch
    height
    Battery : 34 mm
    Circuit : 32 mm
    width
    Battery : 197 mm
    Circuit : 485 mm
    depth
    Battery : 39 mm
    Circuit : 40 mm
    product weight
    1.3 kg
    Environment
    fire resistance
    750 °C
    standards
    EN 61347-2-7
    EN 60695-2-1
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.