Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exiway Smartduo
Schneider Electric OVA41435E Image

OVA41435E

Green premium brand logo
Schneider Electric OVA41435E Image
OVA41435E
Green premium brand logo

Guardian - emergency light block - standard - non-maintained - 1 h - 400 lm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product name
    Guardian
    product or component type
    Emergency light fitting
    device application
    Lighting
    function
    Standard
    supply
    Non-maintained
    colour
    Black
    Light source
    Halogen G4 20 W x 2
    light source colour
    White
    cover type
    Transparent
    number of batteries
    1 x 12 V 7.2 Ah lead-acid battery
    wiring device additional information
    Can be inhibited with rest mode via Teleur range of remote controls
    Searchlights rotate on their axis from 90° to 45°
    Complementary
    [Ue] rated operational voltage
    200...230 V AC/DC 50 Hz
    power consumption in VA
    27 VA
    current consumption
    117 mA
    electrical insulation class
    Class II
    autonomy
    1 h
    charging time
    12 h
    luminous flux
    Emergency condition: 400 lm
    material
    Plastic: housing
    Plastic: cover
    device mounting
    Surface ceiling
    Surface wall
    height
    297 mm
    width
    400 mm
    depth
    168 mm
    net weight
    4.6 kg
    market segment
    Small commercial
    Environment
    IP degree of protection
    IP65
    IK degree of protection
    IK07
    ambient air temperature for operation
    0…40 °C
    fire resistance
    850 °C
    standards
    IEC 695-2-1
    IEC 50-11
    EN 60598-2-22
    EN 60695-2-10
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Slovak
    • Spanish
    • Slovenian
    • French
    • Serbian
    • Hungarian
    • Portuguese
    • Russian
    • Czech
    • Croatian
    • Polish
    • Italian
    • Romanian
    • German
    • Bulgarian
    User guide
    Date
    Size
    Add to My Documents
    Guardian IP65 user manual (Version 0)
    Date 10/25/09
    Size 5.4 MB
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 11/21/14
    Size 796.7 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction sheet Guardian (Version 1)
    Date 12/13/13
    Size 5.7 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Declaration of conformity for OVA41435E (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /