Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Rilux
Schneider Electric OVA39567 Image

OVA39567

Schneider Electric OVA39567 Image
OVA39567

Rilux- emergency light block - LED - std - maintained - IP65 - 4 h - 300 lm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Rilux
    product or component type
    Emergency light fitting
    function
    Standard
    supply
    Maintained
    Light source
    LED 0.3 W x 12
    number of batteries
    1 x 6 V 4 Ah
    Complementary
    [Ue] rated operational voltage
    230 V 50 Hz
    power consumption in VA
    50 VA
    electrical insulation class
    Class II
    autonomy
    4 h
    charging time
    24 h
    luminous flux
    300 lm
    device mounting
    Surface ceiling
    Surface wall
    height
    665 mm
    width
    63 mm
    depth
    130 mm
    net weight
    1.6 kg
    Environment
    IP degree of protection
    IP65
    IK degree of protection
    IK06
    ambient air temperature for operation
    0…40 °C
    fire resistance
    850 °C
    standards
    EN 60598-2-22
    EN 60695-2-10
  • Documents

    Language
    • English
    • Italian
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction sheet for Rlux Led T5 (Version 1)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration of Conformity OVA39567 (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /