Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exiway
Schneider Electric OVA38621 Image
Discontinued

OVA38621

Schneider Electric OVA38621 Image
Discontinued
OVA38621

Exiway One - emergency light block - standard - maintained - 3 h - 120 lm

Show more characteristics >
OVA38621  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product name
    Exiway One
    product or component type
    Emergency light fitting
    function
    Standard
    supply
    Maintained
    number of batteries
    1 x 3.6 V 4 Ah Ni-Cd (Nickel-Cadmium) battery
    light source
    Fluorescent tube : 8 W G5 base
    Complementary
    [Ue] rated operational voltage
    230 V at 50 Hz
    power consumption in VA
    15.9 VA
    power consumption in W
    6.6 W
    electrical insulation class
    Class II
    autonomy
    3 h
    charging time
    24 h
    luminous flux
    Emergency condition : 120 lm
    Maintained mode : 200 lm
    type of glass
    Green glass
    device mounting
    Surface ceiling
    Surface wall
    Hanging ceiling
    Flush false ceiling
    Electrified track
    Flush wall
    height
    160 mm
    width
    375 mm
    depth
    68 mm
    Environment
    IP degree of protection
    IP42
    IK degree of protection
    IK07
    ambient air temperature for operation
    0...40 °C
    fire resistance
    850 °C
    product certifications
    IMQ
    standards
    IEC 60695-2-10
    EN/IEC 60598-2-22
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1101  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Italian
    User guide
    Date
    Size
    Add to My Documents
    EXIWAY ONE 8-18-24W (Version 1)
    Date 4/22/11
    Size 3.5 MB
    Catalogue page
    Date
    Size
    Add to My Documents
    Exiway. International catalogue. Offer for It, Sp Be and others (Version 6.1)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EXIWAY-ONE IP42 8/90SA/3NC (Version 1.0)
    Date 2/14/11
    Size 218 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Presentation
    Date
    Size
    Add to My Documents
    Exiway. International Offer presentation for Offer for IT, SP, BE and others. (Version 4.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /