Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exiway
Schneider Electric OVA38569 Image

OVA38569

Green premium brand logo
Schneider Electric OVA38569 Image
OVA38569
Green premium brand logo

Exiway Class- emergency light block - self-diagnosis - maintained - 2 h - 260 lm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product name
    Exiway Class
    product or component type
    Emergency light fitting
    device application
    Lighting
    function
    Self-test
    supply
    Maintained
    number of batteries
    1 x 6 V 2.5 Ah Ni-Cd (Nickel-Cadmium)
    colour
    White
    light source
    LED 11 W
    light source colour
    White
    wiring device additional information
    Can be inhibited with rest mode via Teleur range of remote controls
    Complementary
    range compatibility
    remote control
    [Ue] rated operational voltage
    220...230 V AC/DC 50 Hz
    power consumption in VA
    5.6 VA non-maintained
    14 VA maintained
    power consumption in W
    1.5 W non-maintained
    6.7 W maintained
    current consumption
    24 mA
    electrical insulation class
    Class II
    autonomy
    2 h
    charging time
    12 h
    luminous flux
    Emergency condition: 260 lm
    type of glass
    Mineral glass
    material
    Housing: plastic
    Cover: glass
    device mounting
    Flush wall
    Surface wall
    height
    223 mm
    width
    303 mm
    depth
    51 mm
    net weight
    1.69 kg
    Environment
    IP degree of protection
    IP42
    IK degree of protection
    IK07
    ambient air temperature for operation
    0…40 °C
    fire resistance
    850 °C
    product certifications
    IMQ
    CE
    standards
    EN/IEC 60598-2-22
    IEC 60695-2-10
    EN/IEC 62471
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue page
    Date
    Size
    Add to My Documents
    Exiway. International catalogue. Offer for It, Sp Be and others (Version 6.1)
    End of Life Information
    Date
    Size
    Add to My Documents
    EXIWAY CLASS SA (Version 1.0)
    Date 6/15/12
    Size 258.2 KB
    Presentation
    Date
    Size
    Add to My Documents
    Exiway. International Offer presentation for Offer for IT, SP, BE and others. (Version 4.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    EXIWAY CLASS SA (Version 1.0)
    Date 6/15/12
    Size 273.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /