Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Quick Signal
Schneider Electric OVA38504E Image

OVA38504E

Schneider Electric OVA38504E Image
OVA38504E

Quick Signal - emergency exit sign - standard - maintained - 1 h

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product name
    Quick Signal
    product or component type
    Emergency exit sign
    device application
    Signalling
    function
    Standard
    supply
    Maintained
    colour
    White
    light source colour
    White
    provided equipment
    bracket wall/flag installation
    cover type
    Transparent
    Complementary
    range compatibility
    remote control
    [Ue] rated operational voltage
    200...230 V AC/DC 50 Hz
    power consumption in VA
    8.5 VA
    current consumption
    17 mA
    electrical insulation class
    Class II
    battery capacity
    0.6 Ah at 4.8 V, Ni-Cd (Nickel-Cadmium)
    autonomy
    1 h
    charging time
    12 h
    bulb type
    LED 100000 h
    luminous flux
    Maintained mode: 14 lm
    Emergency condition: 12 lm
    visibility distance
    28 m
    indicator type
    Indicator two sides
    material
    Plastic: housing
    Plastic: cover
    device mounting
    Surface ceiling
    Hanging ceiling
    Surface wall
    Flush false ceiling
    Flag type bracket wall
    Flush
    height
    235 mm
    width
    290 mm
    depth
    60 mm
    net weight
    0.8 kg
    Environment
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    ambient air temperature for operation
    0…40 °C
    fire resistance
    850 °C
    standards
    IEC 50-11
    EN 60695-2-10
    EN 1838
    EN 60598-2-22
    IEC 695-2-1
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Slovak
    • Spanish
    • Slovenian
    • Serbian
    • Hungarian
    • Portuguese
    • Russian
    • Greek
    • Czech
    • Croatian
    • Polish
    • Italian
    • Romanian
    • German
    • Bulgarian
    Catalogue
    Date
    Size
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.2)
    User guide
    Date
    Size
    Add to My Documents
    Quick Signal user manual (Version 0)
    Date 5/31/08
    Size 4.7 MB
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 11/21/14
    Size 796.7 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction sheet Quick signal (Version 1)
    Date 6/23/17
    Size 260.2 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Declaration of conformity for OVA38504E (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /