Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Maxi Slim
Schneider Electric OVA38075E Image

OVA38075E

Schneider Electric OVA38075E Image
OVA38075E

Maxi Slim M80 - emergency exit sign - standard - maintained - 3 h

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product name
    Maxi Slim
    product or component type
    Emergency exit sign
    device application
    Signalling
    function
    Standard
    supply
    Maintained
    Complementary
    range compatibility
    remote control
    [Ue] rated operational voltage
    230 V 50 Hz
    power consumption in VA
    15 VA
    electrical insulation class
    Class I
    battery capacity
    4 Ah at 6 V, Ni-Cd (Nickel-Cadmium)
    autonomy
    3 h
    charging time
    24 h
    bulb type
    Cold cathode light 40000 h
    visibility distance
    80 m
    indicator type
    Indicator two sides
    material
    Acrylic
    device mounting
    Surface ceiling
    Hanging ceiling
    Surface wall
    height
    523 mm
    width
    804 mm
    depth
    80 mm
    net weight
    5.6 kg
    Environment
    IP degree of protection
    IP40
    ambient air temperature for operation
    0…40 °C
    fire resistance
    850 °C
    standards
    EN 60598-2-22
    EN 1838
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Italian
    Catalogue
    Date
    Size
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.2)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction sheet for Maxislim M60 - M80 (Version 1)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Declaration of conformity for OVA38075E (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /