Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Rilux
Schneider Electric OVA37072E Image

OVA37072E

Green premium brand logo
Schneider Electric OVA37072E Image
OVA37072E
Green premium brand logo

Rilux - emergency light block - standard - maintained - 3 h - 75/90 lm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Rilux
    product or component type
    Emergency light fitting
    device application
    Lighting
    function
    Standard
    supply
    Maintained
    colour
    White
    Light source
    Fluorescent tube G5 8 W
    light source colour
    White
    cover type
    Transparent
    number of batteries
    1 x 6 V 1.5 Ah Ni-Cd (Nickel-Cadmium)
    wiring device additional information
    Can be inhibited with rest mode via Teleur range of remote controls
    Complementary
    [Ue] rated operational voltage
    200...230 V AC/DC 50 Hz
    power consumption in VA
    10.8 VA
    current consumption
    46 mA
    electrical insulation class
    Class II
    autonomy
    3 h
    charging time
    24 h
    luminous flux
    Emergency condition: 75 lm
    Maintained mode: 90 lm
    material
    Plastic: housing
    Plastic: cover
    device mounting
    Surface ceiling
    Surface wall
    Flush
    height
    100 mm
    width
    331 mm
    depth
    46 mm
    net weight
    0.8 kg
    market segment
    Small commercial
    Environment
    IP degree of protection
    IP42
    IK degree of protection
    IK06
    ambient air temperature for operation
    0…40 °C
    fire resistance
    850 °C
    standards
    EN 60695-2-10
    IEC 695-2-1
    IEC 50-11
    EN 60598-2-22
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • Italian2
    • Russian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.2)
    Description
    stand alone emergency lighting products
    Size pdf
    Size 9.8 MB
    Date 2/11/19
    Description
    stand alone emergency lighting products
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 796.7 KB
    Date 11/21/14
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.5 MB
    Date 1/22/15
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 266.9 KB
    Date 12/5/06
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 332.9 KB
    Date 1/6/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Rilux - emergency light block - standard - maintained - 3 h - 75/90 lm
    Description
    Rilux - emergency light block - standard - maintained - 3 h - 75/90 lm
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    Rilux - emergency light block - standard - maintained - 3 h - 75/90 lm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 284.1 KB
    Date 1/26/12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Rilux - emergency light block - standard - maintained - 3 h - 75/90 lm
    Description
    Rilux - emergency light block - standard - maintained - 3 h - 75/90 lm
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    Rilux - emergency light block - standard - maintained - 3 h - 75/90 lm
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Rilux - emergency light block - standard - maintained - 3 h - 75/90 lm
    Description
    Rilux - emergency light block - standard - maintained - 3 h - 75/90 lm
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    Rilux - emergency light block - standard - maintained - 3 h - 75/90 lm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /