Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Addressable luminaires, exit signs and conversion kits for Dardoplus system
Schneider Electric OVA34758E Image
Discontinued

OVA34758E

Schneider Electric OVA34758E Image
Discontinued
OVA34758E

Astro Guida - emergency exit sign - addressable - maintained - 3 h

Show more characteristics
OVA34758EOVA34758E  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product or component type
    Emergency exit sign
    function
    Addressable
    supply
    Maintained
    wiring device additional information
    Brackets for flag installation included
    5 pictogram stickers included
    Can be inhibited with rest mode via Dardo Plus control unit
    Complementary
    [Ue] rated operational voltage
    230 V 50 Hz
    power consumption in VA
    12 VA
    visibility distance
    24 m
    battery capacity
    1.5 Ah at 4.8 V, Ni-Cd (Nickel-Cadmium)
    autonomy
    3 h
    charging time
    24 h
    bulb type
    Cold cathode light 40000 h
    electrical insulation class
    Class II
    device mounting
    Surface ceiling
    Flag type bracket wall
    Hanging ceiling
    Surface wall
    Electrified track
    height
    213 mm
    width
    261 mm
    depth
    35 mm
    net weight
    0.865 kg
    Environment
    IP degree of protection
    IP42
    IK degree of protection
    IK06
    IK07 wall
    ambient air temperature for operation
    0…40 °C
    fire resistance
    850 °C
    standards
    IEC 50-11
    IEC 60695-2-10
    EN/IEC 60598-2-22
    IEC 695-2-1
    EN 1838
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Portuguese
    • French
    • Czech
    • Italian
    • Swedish
    Catalogue
    Date
    Size
    Add to My Documents
    Dardo Plus system & luminaire catalogue (Version 5.1)
    Dardo Plus (Version 1.0)
    Date 6/16/16
    Size 5.9 MB
    User guide
    Date
    Size
    Add to My Documents
    Instruction for use - Portable inspection equipment for DARDO systems and lights (Version 0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Delcaration of Conformity OVA34758E Astro Guida Dardo (Version 1.0)
    Declaration of conformity for OVA34758E (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /