Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Addressable luminaires, exit signs and conversion kits for Dardoplus system
Schneider Electric OVA34309 Image

OVA34309

Schneider Electric OVA34309 Image
OVA34309

Exiway One - emergency light block - addressable - maintained - 1 h - 150 lm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product name
    Exiway One
    product or component type
    Emergency light fitting
    device application
    Lighting
    function
    Addressable
    supply
    Maintained
    number of batteries
    1 x 4.8 V 1.5 Ah Ni-Cd (Nickel-Cadmium) battery
    colour
    White
    light source
    Fluorescent tube : 8 W G5 base
    light source colour
    White
    cover type
    Transparent
    Complementary
    range compatibility
    Control unit
    [Ue] rated operational voltage
    220...230 V at 50 Hz AC/DC
    power consumption in VA
    17.7 VA
    power consumption in W
    6.9 W
    current consumption
    26 mA
    electrical insulation class
    Class II
    autonomy
    1 h
    charging time
    12 h
    luminous flux
    Emergency condition : 120 lm
    Maintained mode : 280 lm
    type of glass
    Fresnel glass
    material
    Housing : plastic
    Cover : plastic
    device mounting
    Surface ceiling
    Surface wall
    Hanging ceiling
    Flush false ceiling
    Electrified track
    Flush wall
    height
    160 mm
    width
    375 mm
    depth
    68 mm
    Environment
    IP degree of protection
    IP65
    IK degree of protection
    IK07
    ambient air temperature for operation
    0...40 °C
    fire resistance
    850 °C
    product certifications
    IMQ
    standards
    IEC 60695-2-10
    EN/IEC 60598-2-22
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1101  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Italian
    Catalogue
    Date
    Size
    Add to My Documents
    Dardo Plus (Version 1.0)
    Date 6/16/16
    Size 5.9 MB
    Dardo Plus system & luminaire catalogue (Version 5.1)
    User guide
    Date
    Size
    Add to My Documents
    EXIWAY ONE DARDO HF (Version 1)
    Date 4/22/11
    Size 7.1 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction sheet Exiway One Dardo HF (Version 1)
    Catalogue page
    Date
    Size
    Add to My Documents
    Exiway. International catalogue. Offer for It, Sp Be and others (Version 6.1)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EXIWAY-ONE IP65 DAR.8/120SA/1NC HF (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    EOLI - Emergency Lighting Exiway One IP65 ACT.8120SA3NC HF (Version 1.0)
    EXIWAY-ONE IP65 ACT.8/120SA/1NC HF OVA 38629 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Presentation
    Date
    Size
    Add to My Documents
    Exiway. International Offer presentation for Offer for IT, SP, BE and others. (Version 4.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Emergency lighting EXIWAY-One IP65 ACT.8/120SA/1NC HF (Version 1.1)
    PEP Exiway-One IP65 ACT.8/120SA/3NC HF OVA38634 (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /