Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Addressable luminaires, exit signs and conversion kits for Dardoplus system
Schneider Electric OVA34217E Image
Discontinued

OVA34217E

Schneider Electric OVA34217E Image
Discontinued
OVA34217E

Evx Power - con kit - adressable - 6.5 VA - 6.0 V - 4.5 Ah

Show more characteristics
OVA34217E  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Evx
    aesthetic name
    Evx Power
    product or component type
    Conversion kit
    function
    Addressable
    wiring device additional information
    Can be inhibited with rest mode via Dardo Plus control unit
    Complementary
    [Ue] rated operational voltage
    230/240 V 50/60 Hz +/- 10 %
    rated power in VA
    6.5 VA
    connections - terminals
    Quick-connect terminal strips
    battery capacity
    4.5 Ah 6 V Ni-Cd (Nickel-Cadmium) in line
    charging time
    24 h
    emergency luminous flux
    10 % of nominal flux during 6 h 14 W G5 fluorescent FHE T5
    14.7 % of nominal flux during 4 h 21 W G5 fluorescent FHE T5
    15 % of nominal flux during 3 h 28 W G5 fluorescent FHE T5
    6.6 % of nominal flux during 3 h 54 W G5 fluorescent FHO T5
    6.6 % of nominal flux during 4 h 39 W G5 fluorescent FHO T5
    7 % of nominal flux during 5 h 24 W G5 fluorescent FHO T5
    15 % of nominal flux during 5 h 2 x 8 W G5
    16.3 % of nominal flux during 5 h 16 W GR10q
    5.6 % of nominal flux during 3 h 70 W G13
    5.8 % of nominal flux during 3 h 30 58 W G13
    5.8 % of nominal flux during 4 h 36 W 2G10
    6 % of nominal flux during 5 h 24 W 2G10
    6.5 % of nominal flux during 4 h 36 W 2G11
    6.8 % of nominal flux during 4 h 32 W G10q
    6.8 % of nominal flux during 5 h 24 W 2G11
    7 % of nominal flux during 4 h 38 W GR10q
    7 % of nominal flux during 4 h 55 W 2G11
    7.5 % of nominal flux during 4 h 34 W 2G11
    7.5 % of nominal flux during 5 h 22 W G10q
    8 % of nominal flux during 4 h 40 W 2G11
    8 % of nominal flux during 4 h 40 W 2GX13
    8 % of nominal flux during 4 h 40 W G10q
    8.1 % of nominal flux during 4 h 32 W Gx24q
    8.1 % of nominal flux during 5 h 18 W G13
    8.3 % of nominal flux during 3 h 42 W Gx24q
    8.3 % of nominal flux during 4 h 36 W G13
    8.5 % of nominal flux during 4 h 26 W G24q
    8.8 % of nominal flux during 4 h 26 W Gx24q
    8.9 % of nominal flux during 4 h 28 W GR10q
    9 % of nominal flux during 3 h 2 x 18 W G5
    9.4 % of nominal flux during 5 h 18 W G24q
    9.4 % of nominal flux during 5 h 18 W Gx24q
    bulb type
    Indicator LED
    ballast type
    Electromagnetic ballast
    Electronic ballast
    electrical insulation class
    Class II
    height
    Circuit: 28 mm
    Battery: 35 mm
    width
    Circuit: 234 mm
    depth
    Battery: 39 mm
    Circuit: 40 mm
    distance between centers
    Circuit: 220 mm
    Battery: 332 mm
    net weight
    0.85 kg
    Environment
    fire resistance
    850 °C
    standards
    EN 61347-2-7
    IEC 60695-2-10
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Portuguese
    • French
    • Czech
    • Italian
    • Swedish
    User guide
    Date
    Size
    Add to My Documents
    Instruction for use - Portable inspection equipment for DARDO systems and lights (Version 0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Declaration of conformity for OVA34217E (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /