Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exiway Power Control
Schneider Electric OVA18524 Image

OVA18524

Schneider Electric OVA18524 Image
OVA18524

Exiway - battery rack - H=880mm W=1150mm D=470mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product name
    Exiway Power Control
    product or component type
    Battery rack
    Complementary
    height
    880 mm
    width
    1150 mm
    depth
    470 mm
    product weight
    25.3 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1101  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
  • Documents and Downloads

    Language
    • English
    • Italian
    Catalogue
    Date
    Size
    Add to My Documents
    Exiawy Power Control (Version 1.2)
    Date 5/29/19
    Size 5 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration of Conformity OVA18056 Exiway Power Control MULTI (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /