Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exiway Power Control
Schneider Electric OVA18522 Image

OVA18522

Schneider Electric OVA18522 Image
OVA18522

Exiway - battery cabinet H=1800mm W=600mm D=450mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product name
    Exiway Power Control
    product or component type
    Battery cabinet
    Complementary
    height
    1800 mm
    width
    600 mm
    depth
    450 mm
    product weight
    65.8 kg
  • Documents and Downloads

    Language
    • English
    • Italian
    Catalogue
    Date
    Size
    Add to My Documents
    Exiawy Power Control (Version 1.2)
    Date 5/29/19
    Size 5 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration of Conformity OVA18056 Exiway Power Control MULTI (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /