Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exiway Power Control
Schneider Electric OVA18521 Image

OVA18521

Schneider Electric OVA18521 Image
OVA18521

Exiway - battery cabinet H=1100mm W=600mm D=450mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product name
    Exiway Power Control
    product or component type
    Battery cabinet
    Complementary
    height
    1100 mm
    width
    600 mm
    depth
    450 mm
    net weight
    47 kg
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
  • Documents

    Language
    • English
    • Italian
    Catalogue
    Date
    Size
    Add to My Documents
    Exiawy Power Control (Version 1.2)
    Date 5/29/19
    Size 5 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration of Conformity OVA18056 Exiway Power Control MULTI (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /