Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exiway - MSWC-IN/OUT - input and ouput module

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Exiway
    product name
    Exiway Power Control
    device short name
    MSWC-IN/OUT
    product or component type
    Input and ouput module
    device application
    Control
    Monitoring
    Complementary
    range compatibility
    Central battery system
    [Ue] rated operational voltage
    12 V DC
    number of outputs
    7 relay output
    output voltage
    250 V AC, 6 A
    30 V DC
    number of inputs
    4 isolated switching input
    input voltage
    18...255 V DC
    185...255 V AC 50 Hz
    communication port support
    RS485
    connections - terminals
    Screw connection
    mounting support
    Rail
    depth
    90 mm
    width
    105 mm
    height
    64.5 mm
    product weight
    0.24 kg
    Environment
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    • Italian
    Catalogue
    Date
    Size
    Add to My Documents
    Exiawy Power Control (Version 1.1)
    Date 9/29/17
    Size 3.8 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration of Conformity OVA18056 Exiway Power Control MULTI (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.