Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exiway Power Control
Schneider Electric OVA18512 Image

OVA18512

Schneider Electric OVA18512 Image
OVA18512

Exiway - MSWC-IN/OUT - input and ouput module

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product name
    Exiway Power Control
    device short name
    MSWC-IN/OUT
    product or component type
    Input and ouput module
    device application
    Monitoring
    Control
    Complementary
    range compatibility
    Central battery system
    [Ue] rated operational voltage
    12 V DC
    number of outputs
    7 relay output
    output voltage
    250 V AC, 6 A
    30 V DC
    number of inputs
    4 isolated switching input
    input voltage
    18...255 V DC
    185...255 V AC 50 Hz
    communication port support
    RS485
    connections - terminals
    Screw connection
    mounting support
    Rail
    depth
    90 mm
    width
    105 mm
    height
    64.5 mm
    product weight
    0.24 kg
    Environment
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    • Italian
    Catalogue
    Date
    Size
    Add to My Documents
    Exiawy Power Control (Version 1.2)
    Date 5/29/19
    Size 5 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration of Conformity OVA18056 Exiway Power Control MULTI (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /