Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exiway Power Control
Schneider Electric OVA18511 Image

OVA18511

Schneider Electric OVA18511 Image
OVA18511

Exiway - MDE-LED - power supply

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product name
    Exiway Power Control
    device short name
    MDE-LED
    product or component type
    Power supply
    device application
    Lighting
    Complementary
    range compatibility
    Exiway Power Control Pico central battery system
    Exiway Power Control Nano central battery system
    Exiway Power Control Mega central battery system
    Exiway Power Control Multi central battery system
    supply
    Maintained
    Non-maintained
    [Ue] rated operational voltage
    230 V AC + 20 % at 50 Hz
    216 V DC
    connections - terminals
    Connector 2.5 mm²
    depth
    143 mm
    width
    38 mm
    height
    27 mm
    embedding depth
    132 mm
    net weight
    0.075 kg
    Environment
    ambient air temperature for operation
    -10…40 °C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /