range
    Exiway
    product name
    Exiway Power Control
    device short name
    MLT-MC
    product or component type
    Line monitor
    device application
    Monitoring
    Complementary
    range compatibility
    Exiway Power Control Pico central battery system
    Exiway Power Control Nano central battery system
    Exiway Power Control Mega central battery system
    Exiway Power Control Multi central battery system
    [Ue] rated operational voltage
    230 V
    number of inputs
    4 line monitor
    input voltage
    230 V AC
    communication port support
    RS485
    depth
    90 mm
    width
    54 mm
    height
    54 mm
    product weight
    0.07 kg
    Environment
    ambient air temperature for operation
    -10...40 °C
  • Documents and Downloads

    Language
    • English
    • Italian
    Catalogue
    Date
    Size
    Add to My Documents
    Exiawy Power Control (Version 1.2)
    Date 5/29/19
    Size 5 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration of Conformity OVA18056 Exiway Power Control MULTI (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.