Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exiway Power Control
Schneider Electric OVA18506 Image

OVA18506

Schneider Electric OVA18506 Image
OVA18506

Exiway - MMO - light switch query module

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product name
    Exiway Power Control
    device short name
    MMO
    product or component type
    Light switch query module
    device application
    Control
    Complementary
    range compatibility
    Exiway Power Control Pico central battery system
    Exiway Power Control Nano central battery system
    Exiway Power Control Mega central battery system
    Exiway Power Control Multi central battery system
    [Ue] rated operational voltage
    24 V
    rated power in VA
    0.5 VA
    number of inputs
    8 galvanic isolation
    input voltage
    18...255 V DC
    185...255 V AC 50 Hz
    communication port support
    RS485
    depth
    90 mm
    width
    105 mm
    height
    64.5 mm
    product weight
    0.24 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1101  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
  • Documents and Downloads

    Language
    • English
    • Italian
    Catalogue
    Date
    Size
    Add to My Documents
    Exiawy Power Control (Version 1.2)
    Date 5/29/19
    Size 5 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration of Conformity OVA18056 Exiway Power Control MULTI (Version 1.0)
    EU Declaration of Conformity OVA18506 MMO Exiway Power CBS (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /