Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exiway Power Control
Schneider Electric OVA18054 Image

OVA18054

Schneider Electric OVA18054 Image
OVA18054

Exiway Power Control Mega - central battery system - 32 Main cct 640 lum (Max)

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product name
    Exiway Power Control
    device short name
    Exiway Power Control Mega
    product or component type
    Central battery system
    number of circuits
    32
    number of light blocks
    640
    device composition
    battery charger 2.5 A
    16 main circuit module
    supply
    Non-maintained
    Maintained
    Complementary
    [Us] rated supply voltage
    400 V 50 Hz
    poles description
    3P
    output voltage
    230 V AC
    216 V DC
    display type
    LCD display
    communication network type
    Ethernet TCP/IP
    communication port support
    RS485
    RS232
    communication port protocol
    Modbus
    web services
    Web server
    language
    Multi-language
    cover type
    Lockable cover to be ordered separately
    battery type
    Lead-acid battery to be ordered separately
    provided equipment
    Light switch query module MMO internal
    I/O module internal
    Battery temperature sensor
    Critical circuit interface module internal
    ambient air temperature for operation
    0…35 °C
    material
    Sheet steel
    Environment
    colour
    Grey
    colour code
    RAL 7035
    IP degree of protection
    IP20
    mounting mode
    Floor-standing
    electrical insulation class
    Class I
    standards
    EN 61000-3-3
    EN 50272-2
    EN 55015
    EN 61000-3-2
    DIN VDE 0108-100
    DIN VDE 0100-718
    EN 50171
    OVE/ONORM E 8002
    EN 50172
    IEC 60364-5-56
    EN 61547
    height
    1950 mm
    width
    600 mm
    depth
    450 mm
    net weight
    105 kg
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Exiawy Power Control (Version 1.2)
    Description
    Central battery unit and luminaire catalogue
    Size pdf
    Size 5 MB
    Date 5/29/19
    Description
    Central battery unit and luminaire catalogue
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA18054_ROHS_DECLARATION
    Description
    OVA18054_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    OVA18054_ROHS_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA18054_ROHS_CHINA_DECLARATION
    Description
    OVA18054_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/11/19
    Description
    OVA18054_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /