Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric ORBK4D4S4HW Image

View all KNX

ORBK4D4S4HW

Schneider Electric ORBK4D4S4HW Image
View all KNX
ORBK4D4S4HW

Roombox KNX 4 light Dim 4 shut 4 HVAC Multi application controller12 out

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Office Roombox
    device short name
    Roombox KNX
    poles description
    1P + N
    number of protected poles
    1
    earthing system
    TN
    TT
    network type
    AC
    network frequency
    50 Hz
    product or component type
    4 in 1 energy optimizer
    circuit breaker application
    Circuit protection
    Distribution
    Control circuit
    lighting actuator
    Without
    dimming actuator
    4
    blind actuator
    4
    HVAC supply
    4 with valve drive
    Complementary
    number of outgoers
    12
    RF interface
    Without
    input type
    Digital, x4 inputs, for remote push-button for lighting and reset, 24 V DC
    Digital, x4 inputs, for remote push-buttons for shutters, roller blinds and reset, 24 V DC
    Digital, x4 inputs, for remote window contacts, 24 V DC
    Digital (multi-sensors), x4 inputs, for presence, 24 V DC
    Analog (multi-sensors), for light level signalling, 0...10 V DC
    control signal type
    Maintained for digital inputs
    Impulse for digital inputs
    communication port protocol
    Temporary Ethernet port for remote control according to IEEE 802.3
    Temporary Ethernet port for fault signalling according to IEEE 802.3
    Temporary Ethernet port for outgoers status according to IEEE 802.3
    Temporary Ethernet port for metering data according to IEEE 802.3
    Temporary Ethernet port for remote fault reset according to IEEE 802.3
    COM bus KNX for remote control according to ISO/IEC 14543, rated voltage: 24...30 V DC
    COM bus KNX for fault signalling according to ISO/IEC 14543, rated voltage: 24...30 V DC
    COM bus KNX for outgoers status according to ISO/IEC 14543, rated voltage: 24...30 V DC
    COM bus KNX for metering data according to ISO/IEC 14543, rated voltage: 24...30 V DC
    COM bus KNX for remote fault reset according to ISO/IEC 14543, rated voltage: 24...30 V DC
    [In] rated current
    16 A
    [Ue] rated operational voltage
    230 V AC 50 Hz, + 10 % - 15 %, between phase and neutral
    reset
    Manual reset of overload for outgoer, on front face
    Manual reset of short-circuit for outgoer, on front face
    Manual reset of earth leakage for outgoer, on front face
    Remote reset of overload for outgoer, digital input
    Remote reset of short-circuit for outgoer, digital input
    Remote reset of earth leakage for outgoer, digital input
    Manual reset for factory reset, on front face
    Remote reset of overload for outgoer, via COM bus
    Remote reset of short-circuit for outgoer, via COM bus
    Remote reset of earth leakage for outgoer, via COM bus
    trip unit technology
    Static switch for outgoers
    Thermal-magnetic
    curve code
    C
    magnetic tripping limit
    5...10 x In
    breaking capacity
    4.5 kA Icn according to EN/IEC 60898 AC 50 Hz
    10 kA according to EMC/EN/IEC 61547 AC 50 Hz
    limitation class
    3 according to EN 60898
    maximum power
    600 VA for 1 outgoer
    3600 VA for overall power outgoers
    suitability for isolation
    Yes for incomer MCB
    residual current tripping technology
    Static switch for outgoers
    earth-leakage sensitivity
    10 mA
    control type
    Rotary handle for incomer, color: white
    ON/OFF pushbuttons for outgoers, color: grey
    UP/DOWN pushbuttons for outgoers, color: grey
    Remote control for outgoers
    Pushbutton for service pin, color: grey
    4 pushbuttons for zone expansion enabling/disabling, color: grey
    Pushbutton RESET REC for start/finish learning mode, color: grey
    local signalling
    1 LED for power ON, color: green
    1 LED for metering 3200 kWh, color: yellow
    4 LEDs for zones expansion, color: orange
    12 LEDs for fault, color: red
    1 LED for daily status, color: green
    12 LEDs for ON/OFF and UP/DOWN, color: green
    1 LED for Com bus ON, color: green/red
    [Us] rated supply voltage
    230 V + 10 % - 15 % AC 50 Hz
    power consumption in VA
    30 VA max
    type of measurement
    Active energy
    accuracy class
    Class 1
    frequency measurement range
    50 Hz
    technology type
    Digital 4 bytes
    display type
    DTP_ActiveEnergy_kWh 10 digit(s), number of decimal = 0
    maximum value measured
    2147483647 kWh
    refresh time
    Configurable from 1 to 65535 s
    IP degree of protection
    IP20 when no connectors plug-in according to EN 60529/IEC 144
    IP30 when all connectors plug-in according to EN 60529/IEC 144
    IK degree of protection
    IK07
    pollution degree
    3 according to EN 60730/IEC 1036
    relative humidity
    0...95 %
    ambient air temperature for operation
    0...50 °C
    ambient air temperature for storage
    -15...65 °C
    provision for padlocking
    Padlockable with padlock Ø 6 mm
    connections - terminals
    Wieland GST18 3 pins for main supply cable 2.5 mm²
    Wieland GST15 3, 4 or 5 pins for outgoers cable 1.5 mm²
    WAGO spring clamp terminals 2 pins for COM bus
    RJ45 connector 8 pins for temporary Ethernet
    RJ12 connector 6 pins for control inputs multi-sensors
    Wieland GST15 with mechanical key 3 pins for digital inputs
    material
    Polycarbonate according to UL 94 V0 rated
    colour
    White RAL 9003
    mounting mode
    Fixed
    mounting support
    DIN rail
    Surface mount
    height
    280 mm
    width
    345 mm
    depth
    89 mm
    product weight
    2.5 kg
    product compatibility
    Connectors ref ORBCx50
    RF zigbee push-buttons
    Sensor ref MTN6901-0000
    Cables ref MTN6901-000x
    Environment
    standards
    EN/IEC 60669-1
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    CAD
    Date
    Size
    Add to My Documents
    CAD files for ORBK4D4S4HW: Office Roombox LON / KNX (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    KNX certificate (Version 1.0)
    Date 5/6/15
    Size 81.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    System user guide
    Date
    Size
    Add to My Documents
    Objet Roombox pour KNX (Version 1)
    Date 5/5/12
    Size 3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.