Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SM6-24
Schneider Electric NVE55999 Image

NVE55999

Schneider Electric NVE55999 Image
NVE55999

Trilogy2 3Fcts IAC12,5kA 0,7s 24kV12,5kA1s 400A CIT CI1 3 cubicles

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    SM6
    device short name
    Trilogy SM6
    device composition
    Switch 2
    Fuse-switch 1
    internal arc withstand
    12.5 kA 0.7 s
    internal arc classification
    Class AFL
    rated short-time withstand current
    12.5 kA 1 s
    type of operator
    CIT manual
    CI1
    interlocking
    Type C4
    Complementary
    (Un) rated voltage
    24 kV
    [In] rated current
    400 A
    connection by bottom
    1 x 95 mm² per phase
    VPIS range
    18...24 kV
    heating resistor
    50 W 220 V AC
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    SM6 Air insulated switchgear up to 36 kV (Version 1.7)
    User guide
    Date
    Size
    Add to My Documents
    INSTRUCTION FOR USE_IM-PM-QM CUBICLES (Version 03)
    CAD
    Date
    Size
    Add to My Documents
    3D drawing switch cubicle 375mm (Version 1.0)
    Date 5/9/17
    Size 233.2 KB
    Certificate
    Date
    Size
    Add to My Documents
    design according to standard SM6 and et 36kv (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /