Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SM6-24
Schneider Electric NVE55992 Image

NVE55992

Schneider Electric NVE55992 Image
NVE55992

Trilogy1 3Fcts IAC12,5kA 0,7s 24kV12,5kA1s 400A op. rel 220/230Vac 50hz

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    SM6
    device short name
    Trilogy SM6
    device composition
    2 switch
    1 fuse-switch
    internal arc withstand
    12.5 kA 0.7 s
    internal arc classification
    Internal arc class AFL
    rated short-time withstand current
    12.5 kA for 1 s
    type of operator
    CIT manual
    CI1
    interlocking
    Type C4
    Complementary
    (Un) rated voltage
    24 kV
    [In] rated current
    400 A
    connection by bottom
    1 x 95 mm² per phase
    VPIS range
    18…24 kV
    [Uc] control circuit voltage
    220/230 V AC
    heating resistor
    50 W 220 V AC
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 12.2 MB
    Date 10/3/18
    Description
    2015 edition
    User guide
    Format
    Size
    Date
    Add to My Documents
    Installation and Commissioning Guide (Version 01)
    Description
    Installation and Commissioning Guide for all functions and accessories for SM6-24kV range
    Size pdf
    Size 15.7 MB
    Date 9/26/19
    Description
    Installation and Commissioning Guide for all functions and accessories for SM6-24kV range
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 233.2 KB
    Date 5/9/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 254.7 KB
    Date 9/11/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /